FLN BN/HC 250 D F 25 A 1.1 /-B3.5

Part number
1306920
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
pmax [bar] 25
Filter material BN/HC=Betamicron low pressure
Filtration rating 25
Type of connection Thread (inches, ISO 228)
Connection size 1 1/2 inch
Clogging indicator A=no CI (screw plug)
Bypass 3.5 bar
Sealing material NBR=NBR (Perbunan)
Changeover 0=no changeover
Standard 1=in acc. w. DIN 24550
Other features 0=no other features

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
FLN Inline Filter DIN 24550
Spare parts list EN

(0 MB)