-
Out of stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
pmax [bar] | 25 |
---|---|
Filter material | ON=Optimicron low pressure |
Filtration rating | 5 |
Type of connection | SAE flange |
Connection size | 90 |
Clogging indicator | D=visual/electrical |
Bypass | 6 bar |
Sealing material | NBR=NBR (Perbunan) |
Changeover | 0=no changeover |
Standard | 0=none |
Other features | A5=response pressure CI 5 bar |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
RF Return Line Filter
Spare parts list
EN
(0.81 MB)