RFLD ON 1320 CAU 5 D 1.1 /-L24

Part number
1330401
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
pmax [bar] 16
Filter material ON=Optimicron low pressure
Filtration rating 5
Type of connection DIN flange
Connection size 125
Clogging indicator D=visual/electrical
Bypass 3 bar
Sealing material NBR=NBR (Perbunan)
Changeover A=1-pc. ball changeover
Standard 0=none
Other features L24=lamp voltage 24V

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
RFLD Change over inline filter (welded)
Spare parts list EN

(0.98 MB)