RFD ON 160 VAD 5 E 1.0

Part number
1330567
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
pmax [bar] 7
Filter material ON=Optimicron low pressure
Filtration rating 5
Type of connection Thread (inches, ISO 228)
Connection size 1 inch
Clogging indicator E=pressure gauge
Bypass 3 bar
Sealing material NBR=NBR (Perbunan)
Changeover A=1-pc. ball changeover
Standard 0=none
Other features 0=no other features

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
RFD Change-Over Return Line Filter
Spare parts list EN

(1.01 MB)