-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Part number | 2610336 |
---|---|
Design | E |
Sealing material | NBR |
Type of installation | U |
Control type | 2 |
Pmax [bar] | 350 |
Object designation | WS06ZR-30-C-N-0 |
Nom. size | 6 |
Flow rate range Q [l/min] | 1 |
Function | A |
Volume flow range Q [l/min] | 1.0 - 19.0 |
Pressure range P [bar] | 5 - 350 |
Product family | WS06ZR |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media