-
Out of stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Language | Name | |
---|---|---|
[ "CS" ] | PRO5252-00001 | Download 0.7 MB |
[ "DA" ] | PRO5252-00001 | Download 0.7 MB |
[ "DE" ] | PRO5252-00001 | Download 0.68 MB |
[ "DE-CH" ] | PRO5252-00001 | Download 0.68 MB |
[ "EN" ] | PRO5252-00001 | Download 0.7 MB |
[ "EN-AE" ] | PRO5252-00001 | Download 0.7 MB |
[ "EN-CH" ] | PRO5252-00001 | Download 0.7 MB |
[ "EN-IN" ] | PRO5252-00001 | Download 0.7 MB |
[ "EN-PL" ] | PRO5252-00001 | Download 0.7 MB |
[ "EN-ZA" ] | PRO5252-00001 | Download 0.7 MB |
[ "ES" ] | PRO5252-00001 | Download 0.7 MB |
[ "ES-AR" ] | PRO5252-00001 | Download 0.7 MB |
[ "ES-MX" ] | PRO5252-00001 | Download 0 MB |
[ "FI" ] | PRO5252-00001 | Download 0.7 MB |
[ "FR" ] | PRO5252-00001 | Download 0.7 MB |
[ "FR-CH" ] | PRO5252-00001 | Download 0.7 MB |
[ "HU" ] | PRO5252-00001 | Download 0.7 MB |
[ "IT" ] | PRO5252-00001 | Download 0.7 MB |
[ "IT-CH" ] | PRO5252-00001 | Download 0.7 MB |
[ "JA" ] | PRO5252-00001 | Download 0.7 MB |
[ "KO" ] | PRO5252-00001 | Download 0.7 MB |
[ "NL" ] | PRO5252-00001 | Download 0.7 MB |
[ "NL-BE" ] | PRO5252-00001 | Download 0.7 MB |
[ "NO" ] | PRO5252-00001 | Download 0.7 MB |
[ "PL" ] | PRO5252-00001 | Download 0.7 MB |
[ "PT" ] | 5252 00001 | Download 1.51 MB |
[ "SV" ] | PRO5252-00001 | Download 0.7 MB |
[ "TR" ] | PRO5252-00001 | Download 0 MB |
[ "CS" ] | PRO5253-00001 | Download 1.68 MB |
[ "DA" ] | PRO5253-00001 | Download 1.68 MB |
[ "DE" ] | PRO5253-00001 | Download 1.68 MB |
[ "DE-CH" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-AE" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-CH" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-IN" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-PL" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-ZA" ] | PRO5253-00001 | Download 1.68 MB |
[ "ES" ] | PRO5253-00001 | Download 1.68 MB |
[ "ES-AR" ] | PRO5253-00001 | Download 1.68 MB |
[ "ES-MX" ] | PRO5253-00001 | Download 1.68 MB |
[ "FI" ] | PRO5253-00001 | Download 1.68 MB |
[ "FR" ] | PRO5253-00001 | Download 1.68 MB |
[ "FR-CH" ] | PRO5253-00001 | Download 1.68 MB |
[ "HU" ] | PRO5253-00001 | Download 1.68 MB |
[ "IT" ] | PRO5253-00001 | Download 1.68 MB |
[ "IT-CH" ] | PRO5253-00001 | Download 1.68 MB |
[ "JA" ] | PRO5253-00001 | Download 1.68 MB |
[ "KO" ] | PRO5253-00001 | Download 1.68 MB |
[ "NL" ] | PRO5253-00001 | Download 1.68 MB |
[ "NL-BE" ] | PRO5253-00001 | Download 1.68 MB |
[ "NO" ] | PRO5253-00001 | Download 1.68 MB |
[ "PL" ] | PRO5253-00001 | Download 1.68 MB |
[ "PT" ] | PRO5253-00001 | Download 1.68 MB |
[ "SV" ] | PRO5253-00001 | Download 1.68 MB |
[ "TR" ] | PRO5253-00001 | Download 1.68 MB |
[ "CS" ] | PRO530001-00001 | Download 0.12 MB |
[ "DA" ] | PRO530001-00001 | Download 0.12 MB |
[ "DE" ] | PRO530001-00001 | Download 0.14 MB |
[ "DE-CH" ] | PRO530001-00001 | Download 0.14 MB |
[ "EN" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-AE" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-IN" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-PL" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-ZA" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES-AR" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES-MX" ] | PRO530001-00001 | Download 0 MB |
[ "FI" ] | PRO530001-00001 | Download 0.12 MB |
[ "FR" ] | 530001 00001 | Download 0.12 MB |
[ "FR-CH" ] | 530001 00001 | Download 0.12 MB |
[ "HU" ] | PRO530001-00001 | Download 0.12 MB |
[ "IT" ] | PRO530001-00001 | Download 0.12 MB |
[ "IT-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "JA" ] | PRO530001-00001 | Download 0.12 MB |
[ "KO" ] | PRO530001-00001 | Download 0.12 MB |
[ "NL" ] | PRO530001-00001 | Download 0.12 MB |
[ "NL-BE" ] | PRO530001-00001 | Download 0.12 MB |
[ "NO" ] | PRO530001-00001 | Download 0.12 MB |
[ "PL" ] | PRO530001-00001 | Download 0.12 MB |
[ "PT" ] | PRO530001-00001 | Download 0.12 MB |
[ "SV" ] | PRO530001-00001 | Download 0.12 MB |
[ "TR" ] | PRO530001-00001 | Download 0 MB |
[ "CS" ] | PRO5930-00001 | Download 0.35 MB |
[ "DA" ] | PRO5930-00001 | Download 0.35 MB |
[ "DE" ] | PRO5930-00001 | Download 0.35 MB |
[ "DE-CH" ] | PRO5930-00001 | Download 0.35 MB |
[ "EN" ] | PRO5930-00001 | Download 0.35 MB |
[ "EN-AE" ] | PRO5930-00001 | Download 0.35 MB |
[ "EN-CH" ] | PRO5930-00001 | Download 0.35 MB |
[ "EN-IN" ] | PRO5930-00001 | Download 0.35 MB |
[ "EN-PL" ] | PRO5930-00001 | Download 0.35 MB |
[ "ES" ] | PRO5930-00001 | Download 0.35 MB |
[ "ES-AR" ] | PRO5930-00001 | Download 0.35 MB |
[ "ES-MX" ] | PRO5930-00001 | Download 0 MB |
[ "FI" ] | PRO5930-00001 | Download 0.35 MB |
[ "FR" ] | PRO5930-00001 | Download 0.35 MB |
[ "FR-CH" ] | PRO5930-00001 | Download 0.35 MB |
[ "HU" ] | PRO5930-00001 | Download 0.35 MB |
[ "IT" ] | PRO5930-00001 | Download 0.35 MB |
[ "IT-CH" ] | PRO5930-00001 | Download 0.35 MB |
[ "JA" ] | PRO5930-00001 | Download 0.35 MB |
[ "KO" ] | PRO5930-00001 | Download 0.35 MB |
[ "NL" ] | PRO5930-00001 | Download 0.35 MB |
[ "NL-BE" ] | PRO5930-00001 | Download 0.35 MB |
[ "NO" ] | PRO5930-00001 | Download 0.35 MB |
[ "PL" ] | PRO5930-00001 | Download 0.35 MB |
[ "PT" ] | PRO5930-00001 | Download 0.35 MB |
[ "SV" ] | PRO5930-00001 | Download 0.35 MB |
[ "TR" ] | PRO5930-00001 | Download 0 MB |
Part number | 3015411 |
---|---|
Design | Cartridge |
Sealing material | NBR |
Type of installation | UNF |
Control type | Direct-acting |
Pmax [bar] | 350 |
Object designation | SR08-01-C-N-1.0V |
Nom. size | 8 |
Function | Flow control valve |
Function | Spool valve |
Flow rate range [l/min] | 2 - 3.6 |
Product family | SR08 |
Q product family [l/min] | 0.95 - 27 |
Qmax valves [l/min] | 30 |
Cavity | FC08-2 |
Adjustment type | Tool |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media