-
Out of stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Preferred models | No |
---|---|
Series | FPU-1 |
Model | Standard design |
G-adapter | G11* |
Protective case | Protective case |
Type of protective case | Plastic, red, HYDAC |
FPU accessories | No accessories |
Max. display pressure gauge 1 | 10 |
No. pressure gauges | 1 |
Type of pressure gauge 1 | Analogue |
Pressure gauge unit 1 | bar-psi |
Min. display pressure gauge 1 | 0 |
No. pressure reducers (PRs) | 0.0 |
No. charging hoses | 1 |
Hose type | for 200 bar nitrogen bottle with connection to W24.32x1/14 |
Gauge indication range | 0 ‑ 10 bar (‑ 145 psi) |
Hose length | 2.5 - 0 |