-
Out of stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Preferred models | No |
---|---|
Material Accumulator shell | Low temperature steel |
Material Diaphragm | ECO |
Material – fluid port | Low temperature steel |
Nominal volume | 3.5 - 0 |
Connection type (fluid) | Female thread* |
Pre-charge pressure adjustable | Yes |
Series | SBO330 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
ST-Operating Instructions
Operating/maintenance instructions
EN
(1.1 MB)
SBO Operating Instructions
Operating/maintenance instructions
EN
(8.17 MB)
SBO Assembly and repair instructions
Operating/maintenance instructions
EN
(2.79 MB)
Diaphragm Accumulators
Product brochure
EN
(0.66 MB)