CX03 -2/2-D/C-2/10/040/038/ 24V

Part number
3438070
To parent product group
-
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Approval/test certificate No approval
Series CX 2/2-way
Switching function CX NC
Nominal pressure – CX 0–40 bar
Nominal size DN CX 10
Connection size CX G 3/8
Housing material CX Brass
Kv value, CX, direct-act. [m³/h] 2.5
Voltage of main solenoid [V] 24V DC
Power consumption [W] 35
Electr. connection, main solenoid With GSD EN 175301-803 (WS)
Seal, static FPM
Seal, dynamic PTFE
Valve seat seal FPM
Model code CX CX03 (2/2 - D)
Mounting bracket CX Without mounting bracket
Switch position monitoring CX Without switch pos. display
Manual override CX Without manual override

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
CX02 to CX05 direct acting 2/2 way Coaxial Valve
Product brochure EN

(0.54 MB)

Operating manual Coaxial Valves
Operating/maintenance instructions EN

(0.8 MB)