-
Out of stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Flow rate | *PLEASE DELETE* |
---|---|
Version | *PLEASE DELETE* |
Connection voltage | *PLEASE DELETE* |
Filter size | *PLEASE DELETE* |
Filter material | *PLEASE DELETE* |
Filtration rating | *PLEASE DELETE* |
Clogging indicator | *PLEASE DELETE* |
Supplementary details | *PLEASE DELETE* |
Standard | EN ISO 12100:2010 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
3810848 FCM 100 L N 3B05 B EN
Product information
EN
(0.14 MB)