-
In stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Language | Name | |
---|---|---|
[ "CS" ] | PRO5506-00001 | Download 0 MB |
[ "DA" ] | PRO5506-00001 | Download 0 MB |
[ "DE" ] | PRO5506-00001 | Download 0 MB |
[ "DE-AT" ] | PRO5506-00001 | Download 0 MB |
[ "DE-CH" ] | PRO5506-00001 | Download 0 MB |
[ "EN" ] | PRO5506-00001 | Download 0 MB |
[ "EN-AE" ] | PRO5506-00001 | Download 0 MB |
[ "EN-CH" ] | PRO5506-00001 | Download 0 MB |
[ "EN-IN" ] | PRO5506-00001 | Download 0 MB |
[ "EN-PL" ] | PRO5506-00001 | Download 0 MB |
[ "ES" ] | PRO5506-00001 | Download 0 MB |
[ "ES-AR" ] | PRO5506-00001 | Download 0 MB |
[ "ES-MX" ] | PRO5506-00001 | Download 0 MB |
[ "FI" ] | PRO5506-00001 | Download 0 MB |
[ "FR" ] | PRO5506-00001 | Download 0 MB |
[ "FR-CH" ] | PRO5506-00001 | Download 0 MB |
[ "HU" ] | PRO5506-00001 | Download 0 MB |
[ "IT" ] | PRO5506-00001 | Download 0 MB |
[ "IT-CH" ] | PRO5506-00001 | Download 0 MB |
[ "JA" ] | 5506 00001 | Download 0 MB |
[ "KO" ] | PRO5506-00001 | Download 0 MB |
[ "NL" ] | PRO5506-00001 | Download 0 MB |
[ "NL-BE" ] | PRO5506-00001 | Download 0 MB |
[ "NO" ] | PRO5506-00001 | Download 0 MB |
[ "PL" ] | 5506 00001 | Download 0 MB |
[ "PT" ] | 5506 00001 | Download 0 MB |
[ "SV" ] | PRO5506-00001 | Download 0 MB |
[ "TR" ] | PRO5506-00001 | Download 0 MB |
[ "CS" ] | PRO5515-00001 | Download 0 MB |
[ "DA" ] | PRO5515-00001 | Download 0 MB |
[ "DE" ] | PRO5515-00001 | Download 0 MB |
[ "DE-AT" ] | PRO5515-00001 | Download 0 MB |
[ "DE-CH" ] | PRO5515-00001 | Download 0 MB |
[ "EN" ] | PRO5515-00001 | Download 0 MB |
[ "EN-AE" ] | PRO5515-00001 | Download 0 MB |
[ "EN-CH" ] | PRO5515-00001 | Download 0 MB |
[ "EN-IN" ] | PRO5515-00001 | Download 0 MB |
[ "EN-PL" ] | PRO5515-00001 | Download 0 MB |
[ "EN-ZA" ] | PRO5515-00001 | Download 0 MB |
[ "ES" ] | PRO5515-00001 | Download 0 MB |
[ "ES-AR" ] | PRO5515-00001 | Download 0 MB |
[ "ES-MX" ] | PRO5515-00001 | Download 0 MB |
[ "FI" ] | PRO5515-00001 | Download 0 MB |
[ "FR" ] | PRO5515-00001 | Download 0 MB |
[ "FR-CH" ] | PRO5515-00001 | Download 0 MB |
[ "HU" ] | PRO5515-00001 | Download 0 MB |
[ "IT" ] | PRO5515-00001 | Download 0 MB |
[ "IT-CH" ] | PRO5515-00001 | Download 0 MB |
[ "JA" ] | 5515 00001 | Download 0 MB |
[ "KO" ] | PRO5515-00001 | Download 0 MB |
[ "NL" ] | PRO5515-00001 | Download 0 MB |
[ "NL-BE" ] | PRO5515-00001 | Download 0 MB |
[ "NO" ] | PRO5515-00001 | Download 0 MB |
[ "PL" ] | PRO5515-00001 | Download 0 MB |
[ "PT" ] | 5515 00001 | Download 0 MB |
[ "SV" ] | PRO5515-00001 | Download 0 MB |
[ "TR" ] | PRO5515-00001 | Download 0 MB |
[ "CS" ] | PRO5519-00001 | Download 0 MB |
[ "DA" ] | PRO5519-00001 | Download 0 MB |
[ "DE" ] | PRO5519-00001 | Download 0 MB |
[ "DE-AT" ] | PRO5519-00001 | Download 0 MB |
[ "DE-CH" ] | PRO5519-00001 | Download 0 MB |
[ "EN" ] | PRO5519-00001 | Download 0 MB |
[ "EN-AE" ] | PRO5519-00001 | Download 0 MB |
[ "EN-CH" ] | PRO5519-00001 | Download 0 MB |
[ "EN-IN" ] | PRO5519-00001 | Download 0 MB |
[ "EN-PL" ] | PRO5519-00001 | Download 0 MB |
[ "EN-ZA" ] | PRO5519-00001 | Download 0 MB |
[ "ES" ] | PRO5519-00001 | Download 0 MB |
[ "ES-AR" ] | PRO5519-00001 | Download 0 MB |
[ "ES-MX" ] | PRO5519-00001 | Download 0 MB |
[ "FI" ] | PRO5519-00001 | Download 0 MB |
[ "FR" ] | PRO5519-00001 | Download 0 MB |
[ "FR-CH" ] | PRO5519-00001 | Download 0 MB |
[ "HU" ] | PRO5519-00001 | Download 0 MB |
[ "IT" ] | PRO5519-00001 | Download 0 MB |
[ "IT-CH" ] | PRO5519-00001 | Download 0 MB |
[ "JA" ] | 5519 00001 | Download 0 MB |
[ "KO" ] | PRO5519-00001 | Download 0 MB |
[ "NL" ] | PRO5519-00001 | Download 0 MB |
[ "NL-BE" ] | PRO5519-00001 | Download 0 MB |
[ "NO" ] | PRO5519-00001 | Download 0 MB |
[ "PL" ] | PRO5519-00001 | Download 0 MB |
[ "PT" ] | PRO5519-00001 | Download 0 MB |
[ "SV" ] | PRO5519-00001 | Download 0 MB |
[ "TR" ] | PRO5519-00001 | Download 0 MB |
[ "CS" ] | PRO5522-00001 | Download 0 MB |
[ "DA" ] | PRO5522-00001 | Download 0 MB |
[ "DE" ] | PRO5522-00001 | Download 0 MB |
[ "DE-AT" ] | PRO5522-00001 | Download 0 MB |
[ "DE-CH" ] | PRO5522-00001 | Download 0 MB |
[ "EN" ] | PRO5522-00001 | Download 0 MB |
[ "EN-AE" ] | PRO5522-00001 | Download 0 MB |
[ "EN-CH" ] | PRO5522-00001 | Download 0 MB |
[ "EN-IN" ] | PRO5522-00001 | Download 0 MB |
[ "EN-PL" ] | PRO5522-00001 | Download 0 MB |
[ "EN-ZA" ] | PRO5522-00001 | Download 0 MB |
[ "ES" ] | PRO5522-00001 | Download 0 MB |
[ "ES-AR" ] | PRO5522-00001 | Download 0 MB |
[ "ES-MX" ] | PRO5522-00001 | Download 0 MB |
[ "FI" ] | PRO5522-00001 | Download 0 MB |
[ "FR" ] | PRO5522-00001 | Download 0 MB |
[ "FR-CH" ] | PRO5522-00001 | Download 0 MB |
[ "HU" ] | PRO5522-00001 | Download 0 MB |
[ "IT" ] | PRO5522-00001 | Download 0 MB |
[ "IT-CH" ] | PRO5522-00001 | Download 0 MB |
[ "JA" ] | PRO5522-00001 | Download 0 MB |
[ "KO" ] | PRO5522-00001 | Download 0 MB |
[ "NL" ] | PRO5522-00001 | Download 0 MB |
[ "NL-BE" ] | PRO5522-00001 | Download 0 MB |
[ "NO" ] | PRO5522-00001 | Download 0 MB |
[ "PL" ] | PRO5522-00001 | Download 0 MB |
[ "PT" ] | PRO5522-00001 | Download 0 MB |
[ "SV" ] | PRO5522-00001 | Download 0 MB |
[ "TR" ] | PRO5522-00001 | Download 0 MB |
[ "CS" ] | PRO5528-00001 | Download 0 MB |
[ "DA" ] | PRO5528-00001 | Download 0 MB |
[ "DE" ] | PRO5528-00001 | Download 0 MB |
[ "DE-AT" ] | PRO5528-00001 | Download 0 MB |
[ "DE-CH" ] | PRO5528-00001 | Download 0 MB |
[ "EN" ] | PRO5528-00001 | Download 0 MB |
[ "EN-AE" ] | PRO5528-00001 | Download 0 MB |
[ "EN-CH" ] | PRO5528-00001 | Download 0 MB |
[ "EN-IN" ] | PRO5528-00001 | Download 0 MB |
[ "EN-PL" ] | PRO5528-00001 | Download 0 MB |
[ "EN-ZA" ] | PRO5528-00001 | Download 0 MB |
[ "ES" ] | PRO5528-00001 | Download 0 MB |
[ "ES-AR" ] | PRO5528-00001 | Download 0 MB |
[ "ES-MX" ] | PRO5528-00001 | Download 0 MB |
[ "FI" ] | PRO5528-00001 | Download 0 MB |
[ "FR" ] | 5528 00001 | Download 0 MB |
[ "FR-CH" ] | 5528 00001 | Download 0 MB |
[ "HU" ] | PRO5528-00001 | Download 0 MB |
[ "IT" ] | PRO5528-00001 | Download 0 MB |
[ "IT-CH" ] | PRO5528-00001 | Download 0 MB |
[ "JA" ] | PRO5528-00001 | Download 0 MB |
[ "KO" ] | PRO5528-00001 | Download 0 MB |
[ "NL" ] | PRO5528-00001 | Download 0 MB |
[ "NL-BE" ] | PRO5528-00001 | Download 0 MB |
[ "NO" ] | PRO5528-00001 | Download 0 MB |
[ "PL" ] | PRO5528-00001 | Download 0 MB |
[ "PT" ] | PRO5528-00001 | Download 0 MB |
[ "SV" ] | PRO5528-00001 | Download 0 MB |
[ "TR" ] | PRO5528-00001 | Download 0 MB |
[ "CS" ] | PRO5529-00001 | Download 0 MB |
[ "DA" ] | PRO5529-00001 | Download 0 MB |
[ "DE" ] | PRO5529-00001 | Download 0 MB |
[ "DE-AT" ] | PRO5529-00001 | Download 0 MB |
[ "DE-CH" ] | PRO5529-00001 | Download 0 MB |
[ "EN" ] | PRO5529-00001 | Download 0 MB |
[ "EN-AE" ] | PRO5529-00001 | Download 0 MB |
[ "EN-CH" ] | PRO5529-00001 | Download 0 MB |
[ "EN-IN" ] | PRO5529-00001 | Download 0 MB |
[ "EN-PL" ] | PRO5529-00001 | Download 0 MB |
[ "EN-ZA" ] | PRO5529-00001 | Download 0 MB |
[ "ES" ] | PRO5529-00001 | Download 0 MB |
[ "ES-AR" ] | PRO5529-00001 | Download 0 MB |
[ "ES-MX" ] | PRO5529-00001 | Download 0 MB |
[ "FI" ] | PRO5529-00001 | Download 0 MB |
[ "FR" ] | 5529 00001 | Download 0 MB |
[ "FR-CH" ] | 5529 00001 | Download 0 MB |
[ "HU" ] | PRO5529-00001 | Download 0 MB |
[ "IT" ] | PRO5529-00001 | Download 0 MB |
[ "IT-CH" ] | PRO5529-00001 | Download 0 MB |
[ "JA" ] | PRO5529-00001 | Download 0 MB |
[ "KO" ] | PRO5529-00001 | Download 0 MB |
[ "NL" ] | PRO5529-00001 | Download 0 MB |
[ "NL-BE" ] | PRO5529-00001 | Download 0 MB |
[ "NO" ] | PRO5529-00001 | Download 0 MB |
[ "PL" ] | PRO5529-00001 | Download 0 MB |
[ "PT" ] | PRO5529-00001 | Download 0 MB |
[ "SV" ] | PRO5529-00001 | Download 0 MB |
[ "TR" ] | PRO5529-00001 | Download 0 MB |
[ "CS" ] | PRO5530-00001 | Download 0 MB |
[ "DA" ] | PRO5530-00001 | Download 0 MB |
[ "DE" ] | PRO5530-00001 | Download 0 MB |
[ "DE-AT" ] | PRO5530-00001 | Download 0 MB |
[ "DE-CH" ] | PRO5530-00001 | Download 0 MB |
[ "EN" ] | PRO5530-00001 | Download 0 MB |
[ "EN-AE" ] | PRO5530-00001 | Download 0 MB |
[ "EN-CH" ] | PRO5530-00001 | Download 0 MB |
[ "EN-IN" ] | PRO5530-00001 | Download 0 MB |
[ "EN-PL" ] | PRO5530-00001 | Download 0 MB |
[ "EN-ZA" ] | PRO5530-00001 | Download 0 MB |
[ "ES" ] | PRO5530-00001 | Download 0 MB |
[ "ES-AR" ] | PRO5530-00001 | Download 0 MB |
[ "ES-MX" ] | PRO5530-00001 | Download 0 MB |
[ "FI" ] | PRO5530-00001 | Download 0 MB |
[ "FR" ] | 5530 00001 | Download 0 MB |
[ "FR-CH" ] | 5530 00001 | Download 0 MB |
[ "HU" ] | PRO5530-00001 | Download 0 MB |
[ "IT" ] | PRO5530-00001 | Download 0 MB |
[ "IT-CH" ] | PRO5530-00001 | Download 0 MB |
[ "JA" ] | PRO5530-00001 | Download 0 MB |
[ "KO" ] | PRO5530-00001 | Download 0 MB |
[ "NL" ] | PRO5530-00001 | Download 0 MB |
[ "NL-BE" ] | PRO5530-00001 | Download 0 MB |
[ "NO" ] | PRO5530-00001 | Download 0 MB |
[ "PL" ] | PRO5530-00001 | Download 0 MB |
[ "PT" ] | PRO5530-00001 | Download 0 MB |
[ "SV" ] | PRO5530-00001 | Download 0 MB |
[ "TR" ] | PRO5530-00001 | Download 0 MB |
[ "CS" ] | 5542 00001 | Download 0 MB |
[ "DA" ] | 5542 00001 | Download 0 MB |
[ "DE" ] | 5542 00001 | Download 0 MB |
[ "DE-AT" ] | 5542 00001 | Download 0 MB |
[ "DE-CH" ] | 5542 00001 | Download 0 MB |
[ "EN" ] | 5542 00001 | Download 0 MB |
[ "EN-AE" ] | 5542 00001 | Download 0 MB |
[ "EN-CH" ] | 5542 00001 | Download 0 MB |
[ "EN-IN" ] | 5542 00001 | Download 0 MB |
[ "EN-PL" ] | 5542 00001 | Download 0 MB |
[ "EN-ZA" ] | 5542 00001 | Download 0 MB |
[ "ES" ] | 5542 00001 | Download 0 MB |
[ "ES-AR" ] | 5542 00001 | Download 0 MB |
[ "ES-MX" ] | 5542 00001 | Download 0 MB |
[ "FI" ] | 5542 00001 | Download 0 MB |
[ "FR" ] | 5542 00001 | Download 0 MB |
[ "FR-CH" ] | 5542 00001 | Download 0 MB |
[ "HU" ] | 5542 00001 | Download 0 MB |
[ "IT" ] | 5542 00001 | Download 0 MB |
[ "IT-CH" ] | 5542 00001 | Download 0 MB |
[ "JA" ] | 5542 00001 | Download 0 MB |
[ "KO" ] | 5542 00001 | Download 0 MB |
[ "NL" ] | 5542 00001 | Download 0 MB |
[ "NL-BE" ] | 5542 00001 | Download 0 MB |
[ "NO" ] | 5542 00001 | Download 0 MB |
[ "PL" ] | 5542 00001 | Download 0 MB |
[ "PT" ] | 5542 00001 | Download 0 MB |
[ "SV" ] | 5542 00001 | Download 0 MB |
[ "TR" ] | 5542 00001 | Download 0 MB |
Part number | 3926661 |
---|---|
Object designation | KHP-32-1314-06X |
Design | KHP |
Nominal size DN | 32 |
Type of connection | Subplate connection |
Connection/flange designation | Fixed thread |
Standard | Hole pattern |
Housing material, ball valve | Steel |
Material code | Steel-stainless steel-POM-FKM |
Surface protection | Phosphate-plated |
Design of lever | Cranked lever |
Wrench size | SW17 |
Nominal pressure | 350 |
Nominal pressure | 35 |
Nominal pressure | 5000 |
Actuation | Hand lever |
Approval/test certificate | No approval |
Fixing holes | Without fixing holes |
Lock | Without lock |
Switch position monitoring | Without switch pos. monitoring |
Combination | No BV combination |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media