DV-06-11.5/0

Part number
397751
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
Part number 397751
Design Pipeline
Sealing material FKM
Type of installation Other
Control type Direct-acting
Pmax [bar] 350
Object designation DV-06-11.5/0
Nom. size 6
Function Throttle valve
Function Poppet valve
Flow rate range [l/min] 0 - 20
Product family DV-06
Q product family [l/min] 0 - 20
Qmax valves [l/min] 20
Cavity Inline connection
Adjustment type Manual
Model Galvanised surface
Additional function Fine throttle spindle

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
397751 DV 06 1150 EN
Product information EN

(0.21 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)

DV, DRV 06 to 16 Needle Valves
Product brochure EN

(0.41 MB)