HRGS 3 A 35 PP ST M BL

Part number
442600
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
Old model code HRGS 3 S 35 PP ST M BL
Tightening torque, bolt 15 Nm
Application, clamp Cable + hose mounting
Temp.-resistance, clamp -30 to +90 °C.
Size DIN 3015 Size 3

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
442600 HRGS 3 A 35 PP ST M BL EN
Product information EN

(0.2 MB)