DV-20-12.1/0

Part number
551224
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
Part number 551224
Design Pipeline
Sealing material FKM
Type of installation Other
Control type Direct-acting
Pmax [bar] 350
Object designation DV-20-12.1/0
Nom. size 20
Function Throttle valve
Function Poppet valve
Flow rate range [l/min] 0 - 300
Product family DV-20
Q product family [l/min] 0 - 300
Qmax valves [l/min] 300
Cavity Inline connection
Adjustment type Tool with cap nut
Model ZnNi surface
Additional function Fine throttle spindle

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
551224 DV 20 1210 EN
Product information EN

(0.21 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)

DV, DRV 20 to 40 Needle Valves with and without Reverse Flow Check
Product brochure EN

(0.31 MB)