-
In stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Approval/test certificate | No approval |
---|---|
Model, FSA / FSK | FSA |
Nom. size FSA/FSK | 127 |
Material, O-ring/sealing disc | NBR |
Gasket/O-ring | 0 |
Pipe geometry | Oval |
Pipe material | PA |
Additional function (+ banjo bolt) | Temperature switch |
Material, connector, FSA | PA |
Material, frame, FSA | Aluminium |
Contrast pane | HYDAC |
Fastening screw, FSA | M12 |
Mounting nut | With (fas. nut) |
Surface protection | Steel, zinc-plated (scr. + nut) |
Nominal pressure [bar] | 0.5 |
Nominal pressure [MPa] | 0.05 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
FSA Fluid level gauge - Riser tube made of plastic
Product brochure
EN
(0.57 MB)