SD10120-01X

Part number
710390
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
Part number 710390
Design Cartridge
Sealing material FKM
Type of installation Metric
Control type Direct-acting
Pmax [bar] 350
Object designation SD10120-01X
Nom. size 10
Function Throttle valve
Function Poppet valve
Flow rate range [l/min] 0 - 80
Product family SD10120
Q product family [l/min] 0 - 80
Qmax valves [l/min] 80
Cavity 10120
Adjustment type Manual

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
710390 SD10120 01X EN
Product information EN

(0.22 MB)

Connection Housings for Cartridge Valves
Product brochure EN

(0.7 MB)

Cartridge Valve Accessories
Product brochure EN

(1.68 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)