-
In stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Language | Name | |
---|---|---|
[ "CS" ] | PRO5161-00001 | Download 0 MB |
[ "DA" ] | PRO5161-00001 | Download 0 MB |
[ "DE" ] | PRO5161-00001 | Download 0 MB |
[ "DE-AT" ] | PRO5161-00001 | Download 0 MB |
[ "DE-CH" ] | PRO5161-00001 | Download 0 MB |
[ "EN" ] | PRO5161-00001 | Download 0 MB |
[ "EN-AE" ] | PRO5161-00001 | Download 0 MB |
[ "EN-CH" ] | PRO5161-00001 | Download 0 MB |
[ "EN-IN" ] | PRO5161-00001 | Download 0 MB |
[ "EN-PL" ] | PRO5161-00001 | Download 0 MB |
[ "EN-ZA" ] | PRO5161-00001 | Download 0 MB |
[ "ES" ] | PRO5161-00001 | Download 0 MB |
[ "ES-AR" ] | PRO5161-00001 | Download 0 MB |
[ "ES-MX" ] | PRO5161-00001 | Download 0 MB |
[ "FI" ] | PRO5161-00001 | Download 0 MB |
[ "FR" ] | PRO5161-00001 | Download 0 MB |
[ "FR-CH" ] | PRO5161-00001 | Download 0 MB |
[ "HU" ] | PRO5161-00001 | Download 0 MB |
[ "IT" ] | PRO5161-00001 | Download 0 MB |
[ "IT-CH" ] | PRO5161-00001 | Download 0 MB |
[ "JA" ] | PRO5161-00001 | Download 0 MB |
[ "KO" ] | PRO5161-00001 | Download 0 MB |
[ "NL" ] | PRO5161-00001 | Download 0 MB |
[ "NL-BE" ] | PRO5161-00001 | Download 0 MB |
[ "NO" ] | PRO5161-00001 | Download 0 MB |
[ "PL" ] | 5161 00001 | Download 0 MB |
[ "PT" ] | 5161 00001 | Download 0 MB |
[ "SV" ] | PRO5161-00001 | Download 0 MB |
[ "TR" ] | PRO5161-00001 | Download 0 MB |
[ "CS" ] | PRO5252-00001 | Download 0 MB |
[ "DA" ] | PRO5252-00001 | Download 0 MB |
[ "DE" ] | PRO5252-00001 | Download 0 MB |
[ "DE-AT" ] | PRO5252-00001 | Download 0 MB |
[ "DE-CH" ] | PRO5252-00001 | Download 0 MB |
[ "EN" ] | PRO5252-00001 | Download 0 MB |
[ "EN-AE" ] | PRO5252-00001 | Download 0 MB |
[ "EN-CH" ] | PRO5252-00001 | Download 0 MB |
[ "EN-IN" ] | PRO5252-00001 | Download 0 MB |
[ "EN-PL" ] | PRO5252-00001 | Download 0 MB |
[ "EN-ZA" ] | PRO5252-00001 | Download 0 MB |
[ "ES" ] | PRO5252-00001 | Download 0 MB |
[ "ES-AR" ] | PRO5252-00001 | Download 0 MB |
[ "ES-MX" ] | PRO5252-00001 | Download 0 MB |
[ "FI" ] | PRO5252-00001 | Download 0 MB |
[ "FR" ] | PRO5252-00001 | Download 0 MB |
[ "FR-CH" ] | PRO5252-00001 | Download 0 MB |
[ "HU" ] | PRO5252-00001 | Download 0 MB |
[ "IT" ] | PRO5252-00001 | Download 0 MB |
[ "IT-CH" ] | PRO5252-00001 | Download 0 MB |
[ "JA" ] | PRO5252-00001 | Download 0 MB |
[ "KO" ] | PRO5252-00001 | Download 0 MB |
[ "NL" ] | PRO5252-00001 | Download 0 MB |
[ "NL-BE" ] | PRO5252-00001 | Download 0 MB |
[ "NO" ] | PRO5252-00001 | Download 0 MB |
[ "PL" ] | PRO5252-00001 | Download 0 MB |
[ "PT" ] | 5252 00001 | Download 1.51 MB |
[ "SV" ] | PRO5252-00001 | Download 0 MB |
[ "TR" ] | PRO5252-00001 | Download 0 MB |
[ "CS" ] | PRO5253-00001 | Download 1.68 MB |
[ "DA" ] | PRO5253-00001 | Download 1.68 MB |
[ "DE" ] | PRO5253-00001 | Download 1.68 MB |
[ "DE-AT" ] | PRO5253-00001 | Download 1.68 MB |
[ "DE-CH" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-AE" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-CH" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-IN" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-PL" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-ZA" ] | PRO5253-00001 | Download 1.68 MB |
[ "ES" ] | PRO5253-00001 | Download 1.68 MB |
[ "ES-AR" ] | PRO5253-00001 | Download 1.68 MB |
[ "ES-MX" ] | PRO5253-00001 | Download 1.68 MB |
[ "FI" ] | PRO5253-00001 | Download 1.68 MB |
[ "FR" ] | PRO5253-00001 | Download 1.68 MB |
[ "FR-CH" ] | PRO5253-00001 | Download 1.68 MB |
[ "HU" ] | PRO5253-00001 | Download 1.68 MB |
[ "IT" ] | PRO5253-00001 | Download 1.68 MB |
[ "IT-CH" ] | PRO5253-00001 | Download 1.68 MB |
[ "JA" ] | PRO5253-00001 | Download 1.68 MB |
[ "KO" ] | PRO5253-00001 | Download 1.68 MB |
[ "NL" ] | PRO5253-00001 | Download 1.68 MB |
[ "NL-BE" ] | PRO5253-00001 | Download 1.68 MB |
[ "NO" ] | PRO5253-00001 | Download 1.68 MB |
[ "PL" ] | PRO5253-00001 | Download 1.68 MB |
[ "PT" ] | PRO5253-00001 | Download 1.68 MB |
[ "SV" ] | PRO5253-00001 | Download 1.68 MB |
[ "TR" ] | PRO5253-00001 | Download 1.68 MB |
[ "CS" ] | PRO530001-00001 | Download 0 MB |
[ "DA" ] | PRO530001-00001 | Download 0 MB |
[ "DE" ] | PRO530001-00001 | Download 0 MB |
[ "DE-AT" ] | PRO530001-00001 | Download 0 MB |
[ "DE-CH" ] | PRO530001-00001 | Download 0 MB |
[ "EN" ] | PRO530001-00001 | Download 0 MB |
[ "EN-AE" ] | PRO530001-00001 | Download 0 MB |
[ "EN-CH" ] | PRO530001-00001 | Download 0 MB |
[ "EN-IN" ] | PRO530001-00001 | Download 0 MB |
[ "EN-PL" ] | PRO530001-00001 | Download 0 MB |
[ "EN-ZA" ] | PRO530001-00001 | Download 0 MB |
[ "ES" ] | PRO530001-00001 | Download 0 MB |
[ "ES-AR" ] | PRO530001-00001 | Download 0 MB |
[ "ES-MX" ] | PRO530001-00001 | Download 0 MB |
[ "FI" ] | PRO530001-00001 | Download 0 MB |
[ "FR" ] | 530001 00001 | Download 0 MB |
[ "FR-CH" ] | 530001 00001 | Download 0 MB |
[ "HU" ] | PRO530001-00001 | Download 0 MB |
[ "IT" ] | PRO530001-00001 | Download 0 MB |
[ "IT-CH" ] | PRO530001-00001 | Download 0 MB |
[ "JA" ] | PRO530001-00001 | Download 0 MB |
[ "KO" ] | PRO530001-00001 | Download 0 MB |
[ "NL" ] | PRO530001-00001 | Download 0 MB |
[ "NL-BE" ] | PRO530001-00001 | Download 0 MB |
[ "NO" ] | PRO530001-00001 | Download 0 MB |
[ "PL" ] | PRO530001-00001 | Download 0 MB |
[ "PT" ] | PRO530001-00001 | Download 0 MB |
[ "SV" ] | PRO530001-00001 | Download 0 MB |
[ "TR" ] | PRO530001-00001 | Download 0 MB |
Part number | 716143 |
---|---|
Design | Cartridge |
Sealing material | FKM |
Type of installation | Metric |
Control type | Direct-acting |
Pmax [bar] | 630 |
Object designation | DB4E-01X-250V |
Nom. size | 4 |
Pressure setting range [bar] | 10 - 250 |
Flow rate range Q [l/min] | 0.000000 |
Function | Poppet valve |
Press. sett. r. prod. f. [bar] prod. f. [bar] | 4 - 630 |
Product family | DB4E |
Qmax valves [l/min] | 30 |
Cavity | 06020 |
Adjustment type | Tool |
Standard | Release valve |
Pressure setting [bar] | No pre-setting |
Version | None |
Additional function | None |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media