-
In stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Language | Name | |
---|---|---|
[ "CS" ] | PRO18060-00001 | Download 1.66 MB |
[ "DA" ] | PRO18060-00001 | Download 1.66 MB |
[ "DE" ] | PRO18060-00001 | Download 1.66 MB |
[ "DE-AT" ] | PRO18060-00001 | Download 1.66 MB |
[ "DE-CH" ] | PRO18060-00001 | Download 1.66 MB |
[ "EN" ] | PRO18060-00001 | Download 1.66 MB |
[ "EN-AE" ] | PRO18060-00001 | Download 1.66 MB |
[ "EN-CH" ] | PRO18060-00001 | Download 1.66 MB |
[ "EN-IN" ] | PRO18060-00001 | Download 1.66 MB |
[ "EN-PL" ] | PRO18060-00001 | Download 1.66 MB |
[ "EN-ZA" ] | PRO18060-00001 | Download 1.66 MB |
[ "ES" ] | PRO18060-00001 | Download 1.66 MB |
[ "ES-AR" ] | PRO18060-00001 | Download 1.66 MB |
[ "ES-MX" ] | PRO18060-00001 | Download 1.66 MB |
[ "FI" ] | PRO18060-00001 | Download 1.66 MB |
[ "FR" ] | PRO18060-00001 | Download 0.84 MB |
[ "FR-CH" ] | PRO18060-00001 | Download 0.84 MB |
[ "HU" ] | PRO18060-00001 | Download 1.66 MB |
[ "IT" ] | PRO18060-00001 | Download 1.66 MB |
[ "IT-CH" ] | PRO18060-00001 | Download 1.66 MB |
[ "JA" ] | PRO18060-00001 | Download 1.66 MB |
[ "KO" ] | PRO18060-00001 | Download 1.66 MB |
[ "NL" ] | PRO18060-00001 | Download 1.66 MB |
[ "NL-BE" ] | PRO18060-00001 | Download 1.66 MB |
[ "NO" ] | PRO18060-00001 | Download 1.66 MB |
[ "PL" ] | 18060 00001 | Download 0.84 MB |
[ "PT" ] | PRO18060-00001 | Download 1.66 MB |
[ "SV" ] | PRO18060-00001 | Download 1.66 MB |
[ "TR" ] | PRO18060-00001 | Download 1.66 MB |
[ "CS" ] | PRO18377-00001 | Download 1.69 MB |
[ "DA" ] | PRO18377-00001 | Download 1.69 MB |
[ "DE" ] | PRO18377-00001 | Download 1.69 MB |
[ "DE-AT" ] | PRO18377-00001 | Download 1.69 MB |
[ "DE-CH" ] | PRO18377-00001 | Download 1.69 MB |
[ "EN" ] | PRO18377-00001 | Download 1.69 MB |
[ "EN-AE" ] | PRO18377-00001 | Download 1.69 MB |
[ "EN-CH" ] | PRO18377-00001 | Download 1.69 MB |
[ "EN-IN" ] | PRO18377-00001 | Download 1.69 MB |
[ "EN-PL" ] | PRO18377-00001 | Download 1.69 MB |
[ "EN-ZA" ] | PRO18377-00001 | Download 1.69 MB |
[ "ES" ] | PRO18377-00001 | Download 1.69 MB |
[ "ES-AR" ] | PRO18377-00001 | Download 1.69 MB |
[ "ES-MX" ] | PRO18377-00001 | Download 1.69 MB |
[ "FI" ] | PRO18377-00001 | Download 1.69 MB |
[ "FR" ] | 18377 00001 | Download 0.88 MB |
[ "FR-CH" ] | 18377 00001 | Download 0.88 MB |
[ "HU" ] | PRO18377-00001 | Download 1.69 MB |
[ "IT" ] | PRO18377-00001 | Download 1.69 MB |
[ "IT-CH" ] | PRO18377-00001 | Download 1.69 MB |
[ "JA" ] | PRO18377-00001 | Download 1.69 MB |
[ "KO" ] | PRO18377-00001 | Download 1.69 MB |
[ "NL" ] | PRO18377-00001 | Download 1.69 MB |
[ "NL-BE" ] | PRO18377-00001 | Download 1.69 MB |
[ "NO" ] | PRO18377-00001 | Download 1.69 MB |
[ "PL" ] | PRO18377-00001 | Download 1.69 MB |
[ "PT" ] | PRO18377-00001 | Download 1.69 MB |
[ "SV" ] | PRO18377-00001 | Download 1.69 MB |
[ "TR" ] | PRO18377-00001 | Download 1.69 MB |
[ "CS" ] | PRO183681-00001 | Download 1.65 MB |
[ "DA" ] | PRO183681-00001 | Download 1.65 MB |
[ "DE" ] | PRO183681-00001 | Download 1.65 MB |
[ "DE-AT" ] | PRO183681-00001 | Download 1.65 MB |
[ "DE-CH" ] | PRO183681-00001 | Download 1.65 MB |
[ "EN" ] | PRO183681-00001 | Download 1.65 MB |
[ "EN-AE" ] | PRO183681-00001 | Download 1.65 MB |
[ "EN-CH" ] | PRO183681-00001 | Download 1.65 MB |
[ "EN-IN" ] | PRO183681-00001 | Download 1.65 MB |
[ "EN-PL" ] | PRO183681-00001 | Download 1.65 MB |
[ "EN-ZA" ] | PRO183681-00001 | Download 1.65 MB |
[ "ES" ] | PRO183681-00001 | Download 1.65 MB |
[ "ES-AR" ] | PRO183681-00001 | Download 1.65 MB |
[ "ES-MX" ] | PRO183681-00001 | Download 1.65 MB |
[ "FI" ] | PRO183681-00001 | Download 1.65 MB |
[ "FR" ] | PRO183681-00001 | Download 1.65 MB |
[ "FR-CH" ] | PRO183681-00001 | Download 1.65 MB |
[ "HU" ] | PRO183681-00001 | Download 1.65 MB |
[ "IT" ] | PRO183681-00001 | Download 1.65 MB |
[ "IT-CH" ] | PRO183681-00001 | Download 1.65 MB |
[ "JA" ] | PRO183681-00001 | Download 1.65 MB |
[ "KO" ] | PRO183681-00001 | Download 1.65 MB |
[ "NL" ] | PRO183681-00001 | Download 1.65 MB |
[ "NL-BE" ] | PRO183681-00001 | Download 1.65 MB |
[ "NO" ] | PRO183681-00001 | Download 1.65 MB |
[ "PL" ] | 183681 00001 | Download 0.21 MB |
[ "PT" ] | PRO183681-00001 | Download 1.65 MB |
[ "SV" ] | PRO183681-00001 | Download 1.65 MB |
[ "TR" ] | PRO183681-00001 | Download 1.65 MB |
Display | Yes |
---|---|
Type of pressure | Relative |
Pressure unit | BAR |
Setting range min value | 0 |
Setting range max value | 160 |
Switching outputs | 1 |
Mechanical connection | G1/4 A ISO 1179-2 / external |
Electrical connection | M12x1 / 4p |
Additional interface | No |
Approvals and certificates | UL approval |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
EDS 3100/3300/3400 VDMA User manual D/E
Operating/maintenance instructions
EN
(2.21 MB)
EDS 3300/3400 flash membrane User manual D/E
Operating/maintenance instructions
EN
(2.23 MB)
EDS 3100/3300/3400 UL IO-Link User manual D/E
Operating/maintenance instructions
EN
(3.1 MB)