-
Out of stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Language | Name | |
---|---|---|
[ "CS" ] | PRO18061-00001 | Download 0 MB |
[ "DA" ] | PRO18061-00001 | Download 0 MB |
[ "DE" ] | PRO18061-00001 | Download 0 MB |
[ "DE-CH" ] | PRO18061-00001 | Download 0 MB |
[ "EN" ] | PRO18061-00001 | Download 0 MB |
[ "EN-AE" ] | PRO18061-00001 | Download 0 MB |
[ "EN-CH" ] | PRO18061-00001 | Download 0 MB |
[ "EN-IN" ] | PRO18061-00001 | Download 0 MB |
[ "EN-PL" ] | PRO18061-00001 | Download 0 MB |
[ "ES" ] | 18061 00001 | Download 0 MB |
[ "ES-AR" ] | 18061 00001 | Download 0 MB |
[ "ES-MX" ] | 18061 00001 | Download 0 MB |
[ "FI" ] | PRO18061-00001 | Download 0 MB |
[ "FR" ] | PRO18061-00001 | Download 0 MB |
[ "FR-CH" ] | PRO18061-00001 | Download 0 MB |
[ "HU" ] | PRO18061-00001 | Download 0 MB |
[ "IT" ] | PRO18061-00001 | Download 0 MB |
[ "IT-CH" ] | PRO18061-00001 | Download 0 MB |
[ "JA" ] | PRO18061-00001 | Download 0 MB |
[ "KO" ] | PRO18061-00001 | Download 0 MB |
[ "NL" ] | PRO18061-00001 | Download 0 MB |
[ "NL-BE" ] | PRO18061-00001 | Download 0 MB |
[ "NO" ] | PRO18061-00001 | Download 0 MB |
[ "PL" ] | 18061 00001 | Download 0 MB |
[ "PT" ] | PRO18061-00001 | Download 0 MB |
[ "SV" ] | PRO18061-00001 | Download 0 MB |
[ "TR" ] | PRO18061-00001 | Download 0 MB |
[ "CS" ] | PRO180611-00001 | Download 0.73 MB |
[ "DA" ] | PRO180611-00001 | Download 0.73 MB |
[ "DE" ] | PRO180611-00001 | Download 0.73 MB |
[ "DE-CH" ] | PRO180611-00001 | Download 0.73 MB |
[ "EN" ] | PRO180611-00001 | Download 0.73 MB |
[ "EN-AE" ] | PRO180611-00001 | Download 0.73 MB |
[ "EN-CH" ] | PRO180611-00001 | Download 0.73 MB |
[ "EN-IN" ] | PRO180611-00001 | Download 0.73 MB |
[ "EN-PL" ] | PRO180611-00001 | Download 0.73 MB |
[ "ES" ] | PRO180611-00001 | Download 0.73 MB |
[ "ES-AR" ] | PRO180611-00001 | Download 0.73 MB |
[ "ES-MX" ] | PRO180611-00001 | Download 0 MB |
[ "FI" ] | PRO180611-00001 | Download 0.73 MB |
[ "FR" ] | PRO180611-00001 | Download 0.73 MB |
[ "FR-CH" ] | PRO180611-00001 | Download 0.73 MB |
[ "HU" ] | PRO180611-00001 | Download 0.73 MB |
[ "IT" ] | PRO180611-00001 | Download 0.73 MB |
[ "IT-CH" ] | PRO180611-00001 | Download 0.73 MB |
[ "JA" ] | PRO180611-00001 | Download 0.73 MB |
[ "KO" ] | PRO180611-00001 | Download 0.73 MB |
[ "NL" ] | PRO180611-00001 | Download 0.73 MB |
[ "NL-BE" ] | PRO180611-00001 | Download 0.73 MB |
[ "NO" ] | PRO180611-00001 | Download 0.73 MB |
[ "PL" ] | PRO180611-00001 | Download 0.73 MB |
[ "PT" ] | PRO180611-00001 | Download 0.73 MB |
[ "SV" ] | PRO180611-00001 | Download 0.73 MB |
[ "TR" ] | PRO180611-00001 | Download 0 MB |
Approvals and certificates | UL approval |
---|---|
Rod length [mm] | 410 |
Integrated temperature sensor | Yes |
Display | Yes |
Measuring principle | Capacitive |
Measuring range [mm] | 290 |
Switching outputs | 4 |
Additional interface | 0 to 10V |
Mechanical connection | Tube 22 mm |
Electrical connection | M12x1, 8-pole |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
ENS 3100/3200 UL IO-Link User manual D/E
Operating/maintenance instructions
EN
(2.41 MB)