ETS 457G-A-D-010-000(7m)

Part number
925089
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
Output signal 4 to 20mA (2 conductors)
Approval ATEX
Temperature range min value -25
Temperature range max value 100
Mechanical connection 9/16-18 UNF 2A (SAE6) / external
Electrical connection Conduit 1/2-14 NPT sheathed cable
Accuracy 2.0% max = 1.0% typ.
Probe length 10.7

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
ETS 4100/4500 HART ExD ATEX IECEx CSA User manual D/E
Operating/maintenance instructions EN

(2.8 MB)

ETS 4100/4500 User manual D/E/F
Operating/maintenance instructions EN

(0 MB)

ETS 4100/4500 HART Ex ia ATEX IECEx User manual D/E
Operating/maintenance instructions EN

(2.87 MB)

ETS 4100/4500 SAEJ1939 Protocol description E
Operating/maintenance instructions EN

(0 MB)

ETS 4100/4500 SAE J1939 V03 Protocol description E
Operating/maintenance instructions EN

(0 MB)

ETS 4500 Temperature Transmitter Ex applications ATEX, CSA, IECEx
Product brochure EN

(0 MB)

ETS 4500 Temperature Transmitter
Product brochure EN

(0.75 MB)

ETS 4500 ExD ATEX IECEx CSA User manual D/E
Operating/maintenance instructions EN

(8.01 MB)