-
Out of stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Accuracy | 0.3° max = 0.15° typ |
---|---|
Resolution | 12 bit |
Output signal | 4..20 mA (3-conductor) |
Mechanical connection | 10 mm solid shaft, DM 6 mm |
Fixing type | Synchro 4-hole M3 |
Housing diameter | 36 mm, round |
Electrical connection | M12x1 male connector, 5-pin, axial |
Type | Single-turn |
Measuring range, initial value | 0 |
Measuring range, end value | 120 |
Approvals and certificates | Cat 2 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
HAT 1200 Analogue Safety Kat2 User manual D/E/F
Operating/maintenance instructions
EN
(2.01 MB)
HAT 1200 Analogue Safety Safety manual D/E
Operating/maintenance instructions
EN
(1.78 MB)
HAT 1200 Angle Sensor, PL d, SIL 2
Product brochure
EN
(2.54 MB)