-
Out of stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Language | Name | |
---|---|---|
[ "CS" ] | PRO18314-00001 | Download 6.23 MB |
[ "DA" ] | PRO18314-00001 | Download 6.23 MB |
[ "DE" ] | PRO18314-00001 | Download 6.23 MB |
[ "DE-CH" ] | PRO18314-00001 | Download 6.23 MB |
[ "EN" ] | PRO18314-00001 | Download 6.23 MB |
[ "EN-AE" ] | PRO18314-00001 | Download 6.23 MB |
[ "EN-CH" ] | PRO18314-00001 | Download 6.23 MB |
[ "EN-IN" ] | PRO18314-00001 | Download 6.23 MB |
[ "EN-PL" ] | PRO18314-00001 | Download 6.23 MB |
[ "ES" ] | 18314 00001 | Download 0 MB |
[ "ES-AR" ] | 18314 00001 | Download 0 MB |
[ "ES-MX" ] | 18314 00001 | Download 0 MB |
[ "FI" ] | PRO18314-00001 | Download 6.23 MB |
[ "FR" ] | PRO18314-00001 | Download 0 MB |
[ "FR-CH" ] | PRO18314-00001 | Download 0 MB |
[ "HU" ] | PRO18314-00001 | Download 6.23 MB |
[ "IT" ] | PRO18314-00001 | Download 6.23 MB |
[ "IT-CH" ] | PRO18314-00001 | Download 6.23 MB |
[ "JA" ] | PRO18314-00001 | Download 6.23 MB |
[ "KO" ] | PRO18314-00001 | Download 6.23 MB |
[ "NL" ] | PRO18314-00001 | Download 6.23 MB |
[ "NL-BE" ] | PRO18314-00001 | Download 6.23 MB |
[ "NO" ] | PRO18314-00001 | Download 6.23 MB |
[ "PL" ] | PRO18314-00001 | Download 6.23 MB |
[ "PT" ] | PRO18314-00001 | Download 6.23 MB |
[ "SV" ] | PRO18314-00001 | Download 6.23 MB |
[ "TR" ] | PRO18314-00001 | Download 6.23 MB |
[ "CS" ] | 18106 00001 | Download 0 MB |
[ "DA" ] | 18106 00001 | Download 0 MB |
[ "DE" ] | 18106 00001 | Download 0 MB |
[ "DE-CH" ] | 18106 00001 | Download 0 MB |
[ "EN" ] | 18106 00001 | Download 0 MB |
[ "EN-AE" ] | 18106 00001 | Download 0 MB |
[ "EN-CH" ] | 18106 00001 | Download 0 MB |
[ "EN-IN" ] | 18106 00001 | Download 0 MB |
[ "EN-PL" ] | 18106 00001 | Download 0 MB |
[ "ES" ] | 18106 00001 | Download 0 MB |
[ "ES-AR" ] | 18106 00001 | Download 0 MB |
[ "ES-MX" ] | 18106 00001 | Download 0 MB |
[ "FI" ] | 18106 00001 | Download 0 MB |
[ "FR" ] | 18106 00001 | Download 0 MB |
[ "FR-CH" ] | 18106 00001 | Download 0 MB |
[ "HU" ] | 18106 00001 | Download 0 MB |
[ "IT" ] | 18106 00001 | Download 0 MB |
[ "IT-CH" ] | 18106 00001 | Download 0 MB |
[ "JA" ] | 18106 00001 | Download 0 MB |
[ "KO" ] | 18106 00001 | Download 0 MB |
[ "NL" ] | 18106 00001 | Download 0 MB |
[ "NL-BE" ] | 18106 00001 | Download 0 MB |
[ "NO" ] | 18106 00001 | Download 0 MB |
[ "PL" ] | 18106 00001 | Download 0 MB |
[ "PT" ] | 18106 00001 | Download 0 MB |
[ "SV" ] | 18106 00001 | Download 0 MB |
[ "TR" ] | 18106 00001 | Download 0 MB |
[ "CS" ] | PRO18325-00001 | Download 5.13 MB |
[ "DA" ] | PRO18325-00001 | Download 5.13 MB |
[ "DE" ] | PRO18325-00001 | Download 5.13 MB |
[ "DE-CH" ] | PRO18325-00001 | Download 5.13 MB |
[ "EN" ] | PRO18325-00001 | Download 5.13 MB |
[ "EN-AE" ] | PRO18325-00001 | Download 5.13 MB |
[ "EN-CH" ] | PRO18325-00001 | Download 5.13 MB |
[ "EN-IN" ] | PRO18325-00001 | Download 5.13 MB |
[ "EN-PL" ] | PRO18325-00001 | Download 5.13 MB |
[ "ES" ] | PRO18325-00001 | Download 5.13 MB |
[ "ES-AR" ] | PRO18325-00001 | Download 5.13 MB |
[ "ES-MX" ] | PRO18325-00001 | Download 5.13 MB |
[ "FI" ] | PRO18325-00001 | Download 5.13 MB |
[ "FR" ] | PRO18325-00001 | Download 0 MB |
[ "FR-CH" ] | PRO18325-00001 | Download 0 MB |
[ "HU" ] | PRO18325-00001 | Download 5.13 MB |
[ "IT" ] | PRO18325-00001 | Download 5.13 MB |
[ "IT-CH" ] | PRO18325-00001 | Download 5.13 MB |
[ "JA" ] | PRO18325-00001 | Download 5.13 MB |
[ "KO" ] | PRO18325-00001 | Download 5.13 MB |
[ "NL" ] | PRO18325-00001 | Download 5.13 MB |
[ "NL-BE" ] | PRO18325-00001 | Download 5.13 MB |
[ "NO" ] | PRO18325-00001 | Download 5.13 MB |
[ "PL" ] | PRO18325-00001 | Download 5.13 MB |
[ "PT" ] | PRO18325-00001 | Download 5.13 MB |
[ "SV" ] | PRO18325-00001 | Download 5.13 MB |
[ "TR" ] | PRO18325-00001 | Download 5.13 MB |
[ "CS" ] | PRO18338-00001 | Download 0 MB |
[ "DA" ] | PRO18338-00001 | Download 0 MB |
[ "DE" ] | PRO18338-00001 | Download 0 MB |
[ "DE-CH" ] | PRO18338-00001 | Download 0 MB |
[ "EN" ] | PRO18338-00001 | Download 0 MB |
[ "EN-AE" ] | PRO18338-00001 | Download 0 MB |
[ "EN-CH" ] | PRO18338-00001 | Download 0 MB |
[ "EN-IN" ] | PRO18338-00001 | Download 0 MB |
[ "EN-PL" ] | PRO18338-00001 | Download 0 MB |
[ "ES" ] | PRO18338-00001 | Download 0 MB |
[ "ES-AR" ] | PRO18338-00001 | Download 0 MB |
[ "ES-MX" ] | PRO18338-00001 | Download 0 MB |
[ "FI" ] | PRO18338-00001 | Download 0 MB |
[ "FR" ] | PRO18338-00001 | Download 0 MB |
[ "FR-CH" ] | PRO18338-00001 | Download 0 MB |
[ "HU" ] | PRO18338-00001 | Download 0 MB |
[ "IT" ] | PRO18338-00001 | Download 0 MB |
[ "IT-CH" ] | PRO18338-00001 | Download 0 MB |
[ "JA" ] | PRO18338-00001 | Download 0 MB |
[ "KO" ] | PRO18338-00001 | Download 0 MB |
[ "NL" ] | PRO18338-00001 | Download 0 MB |
[ "NL-BE" ] | PRO18338-00001 | Download 0 MB |
[ "NO" ] | PRO18338-00001 | Download 0 MB |
[ "PL" ] | PRO18338-00001 | Download 0 MB |
[ "PT" ] | PRO18338-00001 | Download 0 MB |
[ "SV" ] | PRO18338-00001 | Download 0 MB |
[ "TR" ] | PRO18338-00001 | Download 0 MB |
[ "CS" ] | PRO18344-00001 | Download 0 MB |
[ "DA" ] | PRO18344-00001 | Download 0 MB |
[ "DE" ] | PRO18344-00001 | Download 0 MB |
[ "DE-CH" ] | PRO18344-00001 | Download 0 MB |
[ "EN" ] | PRO18344-00001 | Download 0 MB |
[ "EN-AE" ] | PRO18344-00001 | Download 0 MB |
[ "EN-CH" ] | PRO18344-00001 | Download 0 MB |
[ "EN-IN" ] | PRO18344-00001 | Download 0 MB |
[ "EN-PL" ] | PRO18344-00001 | Download 0 MB |
[ "ES" ] | PRO18344-00001 | Download 0 MB |
[ "ES-AR" ] | PRO18344-00001 | Download 0 MB |
[ "ES-MX" ] | PRO18344-00001 | Download 0 MB |
[ "FI" ] | PRO18344-00001 | Download 0 MB |
[ "FR" ] | PRO18344-00001 | Download 0 MB |
[ "FR-CH" ] | PRO18344-00001 | Download 0 MB |
[ "HU" ] | PRO18344-00001 | Download 0 MB |
[ "IT" ] | PRO18344-00001 | Download 0 MB |
[ "IT-CH" ] | PRO18344-00001 | Download 0 MB |
[ "JA" ] | PRO18344-00001 | Download 0 MB |
[ "KO" ] | PRO18344-00001 | Download 0 MB |
[ "NL" ] | PRO18344-00001 | Download 0 MB |
[ "NL-BE" ] | PRO18344-00001 | Download 0 MB |
[ "NO" ] | PRO18344-00001 | Download 0 MB |
[ "PL" ] | PRO18344-00001 | Download 0 MB |
[ "PT" ] | PRO18344-00001 | Download 0 MB |
[ "SV" ] | PRO18344-00001 | Download 0 MB |
[ "TR" ] | PRO18344-00001 | Download 0 MB |
[ "CS" ] | 18629 00001 | Download 0 MB |
[ "DA" ] | 18629 00001 | Download 0 MB |
[ "DE" ] | 18629 00001 | Download 0 MB |
[ "DE-CH" ] | 18629 00001 | Download 0 MB |
[ "EN" ] | 18629 00001 | Download 0 MB |
[ "EN-AE" ] | 18629 00001 | Download 0 MB |
[ "EN-CH" ] | 18629 00001 | Download 0 MB |
[ "EN-IN" ] | 18629 00001 | Download 0 MB |
[ "EN-PL" ] | 18629 00001 | Download 0 MB |
[ "ES" ] | 18629 00001 | Download 0 MB |
[ "ES-AR" ] | 18629 00001 | Download 0 MB |
[ "ES-MX" ] | 18629 00001 | Download 0 MB |
[ "FI" ] | 18629 00001 | Download 0 MB |
[ "FR" ] | 18629 00001 | Download 0 MB |
[ "FR-CH" ] | 18629 00001 | Download 0 MB |
[ "HU" ] | 18629 00001 | Download 0 MB |
[ "IT" ] | 18629 00001 | Download 0 MB |
[ "IT-CH" ] | 18629 00001 | Download 0 MB |
[ "JA" ] | 18629 00001 | Download 0 MB |
[ "KO" ] | 18629 00001 | Download 0 MB |
[ "NL" ] | 18629 00001 | Download 0 MB |
[ "NL-BE" ] | 18629 00001 | Download 0 MB |
[ "NO" ] | 18629 00001 | Download 0 MB |
[ "PL" ] | 18629 00001 | Download 0 MB |
[ "PT" ] | 18629 00001 | Download 0 MB |
[ "SV" ] | 18629 00001 | Download 0 MB |
[ "TR" ] | 18629 00001 | Download 0 MB |
[ "CS" ] | 183922 00001 | Download 0 MB |
[ "DA" ] | 183922 00001 | Download 0 MB |
[ "DE" ] | 183922 00001 | Download 0 MB |
[ "DE-CH" ] | 183922 00001 | Download 0 MB |
[ "EN" ] | 183922 00001 | Download 0 MB |
[ "EN-AE" ] | 183922 00001 | Download 0 MB |
[ "EN-CH" ] | 183922 00001 | Download 0 MB |
[ "EN-IN" ] | 183922 00001 | Download 0 MB |
[ "EN-PL" ] | 183922 00001 | Download 0 MB |
[ "ES" ] | 183922 00001 | Download 0 MB |
[ "ES-AR" ] | 183922 00001 | Download 0 MB |
[ "ES-MX" ] | 183922 00001 | Download 0 MB |
[ "FI" ] | 183922 00001 | Download 0 MB |
[ "FR" ] | 183922 00001 | Download 0 MB |
[ "FR-CH" ] | 183922 00001 | Download 0 MB |
[ "HU" ] | 183922 00001 | Download 0 MB |
[ "IT" ] | 183922 00001 | Download 0 MB |
[ "IT-CH" ] | 183922 00001 | Download 0 MB |
[ "JA" ] | 183922 00001 | Download 0 MB |
[ "KO" ] | 183922 00001 | Download 0 MB |
[ "NL" ] | 183922 00001 | Download 0 MB |
[ "NL-BE" ] | 183922 00001 | Download 0 MB |
[ "NO" ] | 183922 00001 | Download 0 MB |
[ "PL" ] | 183922 00001 | Download 0 MB |
[ "PT" ] | 183922 00001 | Download 0 MB |
[ "SV" ] | 183922 00001 | Download 0 MB |
[ "TR" ] | 183922 00001 | Download 0 MB |
[ "CS" ] | 18409 00001 | Download 22.21 MB |
[ "DA" ] | 18409 00001 | Download 22.21 MB |
[ "DE" ] | 18409 00001 | Download 17.07 MB |
[ "DE-CH" ] | 18409 00001 | Download 17.07 MB |
[ "EN" ] | 18409 00001 | Download 22.21 MB |
[ "EN-AE" ] | 18409 00001 | Download 22.21 MB |
[ "EN-CH" ] | 18409 00001 | Download 22.21 MB |
[ "EN-IN" ] | 18409 00001 | Download 22.21 MB |
[ "EN-PL" ] | 18409 00001 | Download 22.21 MB |
[ "EN-ZA" ] | 18409 00001 | Download 22.21 MB |
[ "ES" ] | 18409 00001 | Download 22.21 MB |
[ "ES-AR" ] | 18409 00001 | Download 22.21 MB |
[ "ES-MX" ] | 18409 00001 | Download 22.21 MB |
[ "FI" ] | 18409 00001 | Download 22.21 MB |
[ "FR" ] | 18409 00001 | Download 22.21 MB |
[ "FR-CH" ] | 18409 00001 | Download 22.21 MB |
[ "HU" ] | 18409 00001 | Download 22.21 MB |
[ "IT" ] | 18409 00001 | Download 22.21 MB |
[ "IT-CH" ] | 18409 00001 | Download 22.21 MB |
[ "JA" ] | 18409 00001 | Download 22.21 MB |
[ "KO" ] | 18409 00001 | Download 22.21 MB |
[ "NL" ] | 18409 00001 | Download 22.21 MB |
[ "NL-BE" ] | 18409 00001 | Download 22.21 MB |
[ "NO" ] | 18409 00001 | Download 22.21 MB |
[ "PL" ] | 18409 00001 | Download 22.21 MB |
[ "PT" ] | 18409 00001 | Download 22.21 MB |
[ "SV" ] | 18409 00001 | Download 22.21 MB |
[ "TR" ] | 18409 00001 | Download 22.21 MB |
Type of pressure | Absolute |
---|---|
Pressure unit | BAR |
Pressure range min value | 0 |
Pressure range max value | 1.6 |
Accuracy | 1.00% max = 0.5% typ. |
Output signal | 4 to 20mA (2 conductors) |
Mechanical connection | G1/2 B DIN EN 837 / external |
Electrical connection | M12x1 / 4p |
Approval | UL approval |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
HDA 4100/4300/4400/4700 Ex ia ATEX User manual D/E
Operating/maintenance instructions
EN
(3.47 MB)
HDA 4100/4300/4400/4700 HART Ex ia CSA User manual E
Operating/maintenance instructions
EN
(1.72 MB)
HDA 4100/4300/4400/4700 ship User manual D/E
Operating/maintenance instructions
EN
(0 MB)
HDA 4100/4300/4400/4700 Ex ia CSA User manual E
Operating/maintenance instructions
EN
(1.48 MB)
HDA 4100/4300/4400/47000 IECEx User manual D/E
Operating/maintenance instructions
EN
(5.25 MB)
HDA 4100/4300/4400/4700 HART Ex ia ATEX IECEx User manual D/E
Operating/maintenance instructions
EN
(2.51 MB)
HDA 4100/4300/4400/4700 Ex ia ATEX IECEx User manual D/E
Operating/maintenance instructions
EN
(4.37 MB)
HDA 4100 Pressure Transmitter Ex applications ATEX IECEx double approval
Product brochure
EN
(0 MB)
HDA 4100 Pressure Transmitter Ex applications ATEX, IECEx,HART
Product brochure
EN
(0 MB)
Electronic Pressure Transmitter HDA 4100 IECEx Intrinsically Safe IECExDustproof Enclosure IECEx Non-sparking
Product brochure
EN
(0 MB)