CSI-B-2

Available versions:
Standard

The ConditionMonitoring interface module CSI-B-2 is an additional segment of the HYDAC Condition Monitoring concept which connects the sensor level with the interpretation level. It is a universally utilisable electronic device for the conversion of the HSI signal from HYDAC SMART sensors into a standardised PC signal. As a result, it becomes possible to read out the data and measured values of the connected SMART sensor directly using the HYDAC PC "CMWIN" software and the FluidMonitoring Software FluMoS. The possibility continues to exist of reading out the long-term memory and to make settings and parameterisations on the connected sensor (the setting opportunities are sensor-dependent). The choice exists of implementing the HSI signal in either an RS 232 or an RS 485 signal. The CSI-B-2 can be connected to any given PC through the RS 232 port (and any possible additional commercially available RS 232 USB adapter). Furthermore, a link to higher-level control and/or bus systems is possible via the RS 485 interface and respective additional coupling modules.
  • 1 input channel for HYDAC SMART sensors
  • Direct connection of the sensor via screw terminals
  • Display of the active interface via LED (RS 232 / RS 485)
  • Very compact design
  • Suitable for top-hat rail installation
  • Degree of protection IP 40