HYDRAULIC

KineSys Variable speed drive (DVA)

Whether a complete system with drive controller and switching cabinet or just single components - KineSys is your partner for highly efficient variable speed drives.
By using of the drive controller, the rotational speed of the fixed displacement pump is controlled and motion profiles can de driven. Depending on the dynamics and the control accuracy, servo and asynchronous motors apply to solve the motion.
Add to inquiry list