雄スタッドカップリング

Straight connections for pipes

Pipe diameter 4 - 42 mm

Types of thread:

  • Whiteworth pipe thread, tapered
  • Whiteworth pipe thread, cylindrical
  • metric fine thread, tapered
  • metric fine thread, cylindrical
  • NPT
  • metric with O-ring seal
  • UNF/UN with O-ring seal
Add to inquiry list