-
Out of stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Accuracy | 0.2° max = 0.1° typ |
---|---|
Resolution | 14 bit |
Output signal | CANopen Safety |
Mechanical connection | 10 mm Form D, DM 6 mm |
Fixing type | Synchro 4-hole M3 |
Housing diameter | 36 mm, round |
Electrical connection | M12x1 male connector, 5-pin, axial |
Type | Single-turn |
Measuring range, initial value | 0 |
Measuring range, end value | 360 |
Approvals and certificates | Cat 2 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
EDS 927262 HAT 1436 F13 360R P01 D106
Software
EN
(0 MB)
HAT 1400 CANopen Safety Safety manual D/E
Operating/maintenance instructions
EN
(0 MB)
HAT 1400/3800 CANopen Safety Protocol description E
Operating/maintenance instructions
EN
(1.22 MB)
HAT 1400 CANopen+SAE J1939 User manual D/E/F
Operating/maintenance instructions
EN
(2.05 MB)
HAT 1400 CANopen Safety User manual D/E/F
Operating/maintenance instructions
EN
(2.07 MB)
HAT 1400 SAE J1939 Protocol description E
Operating/maintenance instructions
EN
(1.55 MB)
HAT 1400/3800 CANopen Protocol description E
Operating/maintenance instructions
EN
(1 MB)
HAT 1425 CANopen Safety User manual D/E/F
Operating/maintenance instructions
EN
(2.69 MB)
HAT 1425 CANopen+SAE J1939 User manual D/E/F
Operating/maintenance instructions
EN
(3.62 MB)
HAT 1425 for joint integration Angle Sensor CANopen
Product brochure
EN
(17.62 MB)
HAT 1425 for joint integration Angle Sensor CANopen Safety
Product brochure
EN
(17.61 MB)
HAT 1400 Angle Sensor CANopen
Product brochure
EN
(2.6 MB)
HAT 1400 Angle Sensor CANopen, PLd, SIL 2
Product brochure
EN
(2.59 MB)