HAT 1400

SKU
GP_1000482386
learn more ...
Product Search
Filter selection
Reset filter
Output signal
Select all Reset selection
Mechanical connection
Select all Reset selection
Fixing type
Select all Reset selection
Housing diameter
Select all Reset selection
Show more filters

HAT 1400


Grouped product items
HAT 1436-F11-360L-P01-V106-M01-000
Material-No. 925734
Accuracy:
0.2° max = 0.1° typ
Resolution:
14 bit
Output signal:
CANopen
Mechanical connection:
10 mm solid shaft, DM 6 mm
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HAT 1436-F12-360R-P01-V106-M01-000
Material-No. 925962
Accuracy:
0.2° max = 0.1° typ
Resolution:
14 bit
Output signal:
CAN J1939
Mechanical connection:
10 mm solid shaft, DM 6 mm
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HAT 1436-F13-360L-P01-D106-M01-S2PD-000
Material-No. 926191
Accuracy:
0.2° max = 0.1° typ
Resolution:
14 bit
Output signal:
CANopen Safety
Mechanical connection:
10 mm Form D, DM 6 mm
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HAT 1436-F13-360R-P01-V106-M01-S2PD-000
Material-No. 926283
Accuracy:
0.2° max = 0.1° typ
Resolution:
14 bit
Output signal:
CANopen Safety
Mechanical connection:
10 mm solid shaft, DM 6 mm
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HAT 1436-F13-360R-P01-D106-M01-S2PD-000
Material-No. 927262
Accuracy:
0.2° max = 0.1° typ
Resolution:
14 bit
Output signal:
CANopen Safety
Mechanical connection:
10 mm Form D, DM 6 mm
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HAT 1436-F12-360R-P01-D106-M01-000
Material-No. 927744
Accuracy:
0.2° max = 0.1° typ
Resolution:
14 bit
Output signal:
CAN J1939
Mechanical connection:
10 mm Form D, DM 6 mm
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HAT 1425-F11-360L-V01-DK21-M05-000
Material-No. 930001
Accuracy:
0.2° max = 0.1° typ
Resolution:
14 bit
Output signal:
CANopen
Mechanical connection:
Slewing ring, Ø 21 mm, 2x M5
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HAT 1436-F11-360L-P01-D106-M01-000
Material-No. 930068
Accuracy:
0.2° max = 0.1° typ
Resolution:
14 bit
Output signal:
CANopen
Mechanical connection:
10 mm Form D, DM 6 mm
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HAT 1436-F13-360L-P01-V106-M01-S2PD-000
Material-No. 925010
Accuracy:
0.2° max = 0.1° typ
Resolution:
14 bit
Output signal:
CANopen Safety
Mechanical connection:
10 mm solid shaft, DM 6 mm
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HAT 1436-F11-360R-P01-V106-M01-000
Material-No. 925787
Accuracy:
0.2° max = 0.1° typ
Resolution:
14 bit
Output signal:
CANopen
Mechanical connection:
10 mm solid shaft, DM 6 mm
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HAT 1425-F12-360R-P01-DK21-M05-000
Material-No. 929003
Accuracy:
0.2° max = 0.1° typ
Resolution:
14 bit
Output signal:
CAN J1939
Mechanical connection:
Slewing ring, Ø 21 mm, 2x M5
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HAT 1425-F11-360R-P01-DK21-M05-000
Material-No. 929371
Accuracy:
0.2° max = 0.1° typ
Resolution:
14 bit
Output signal:
CANopen
Mechanical connection:
Slewing ring, Ø 21 mm, 2x M5
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HAT 1425-F11-360L-P01-DK21-M05-000
Material-No. 930444
Accuracy:
0.2° max = 0.1° typ
Resolution:
14 bit
Output signal:
CANopen
Mechanical connection:
Slewing ring, Ø 21 mm, 2x M5
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
HAT 1400 CANopen Safety Safety manual D/E
Operating/maintenance instructions EN

(0.86 MB)

HAT 1400/3800 CANopen Safety Protocol description E
Operating/maintenance instructions EN

(1.22 MB)

HAT 1400 CANopen+SAE J1939 User manual D/E/F
Operating/maintenance instructions EN

(2.05 MB)

HAT 1400 CANopen Safety User manual D/E/F
Operating/maintenance instructions EN

(2.07 MB)

HAT 1400 SAE J1939 Protocol description E
Operating/maintenance instructions EN

(1.55 MB)

HAT 1400/3800 CANopen Protocol description E
Operating/maintenance instructions EN

(1 MB)

HAT 1425 CANopen Safety User manual D/E/F
Operating/maintenance instructions EN

(2.69 MB)

HAT 1425 CANopen+SAE J1939 User manual D/E/F
Operating/maintenance instructions EN

(3.62 MB)

HAT 1425 for joint integration Angle Sensor CANopen
Product brochure EN

(17.62 MB)

HAT 1425 for joint integration Angle Sensor CANopen Safety
Product brochure EN

(17.61 MB)

HAT 1400 Angle Sensor CANopen
Product brochure EN

(2.6 MB)

HAT 1400 Angle Sensor CANopen, PLd, SIL 2
Product brochure EN

(2.59 MB)