Band straps with support base

The console clamp is used to mount accumulators, filters, air containers, oil reservoirs, small electric motors, hose and cable bundles and other cylindrical objects. In the modified version, it is especially suitable for high dynamic loads, thermal stresses, changes in diameter and strong force effects. It can also be installed efficiently and quickly, which makes it very easy to use.
Material number
GP_1000420720
learn more ...
Product Search
Filter selection
Reset filter

Band straps with support base


Standard from 44 - 506 mm diameter
Grouped product items
HRVMS 3 R 268-279/276 ST
Material-No. 3559057
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HRVMWU 4 R 347-358/365 F1ZN U5
Material-No. 4617198
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HRHZU 18/3S A 424/38 PP A2 B30
Material-No. 4619029
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HRGKS 1 GBSPS 142/25 STZN/F1 mont
Material-No. 264851
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HRGKS 1 GBSPS 151/25 STZN/F1 mont
Material-No. 264852
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HRGKS 1 A 121-129/133 H8 ST
Material-No. 3001981
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HRGPS 0 A 121-129/124 ST ZN
Material-No. 3006984
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HRGPS 0 AV 121-129/124 ST ZN
Material-No. 3016893
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HRGKS 2 B 222/126 TYP 226 H8 ST
Material-No. 3065497
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HRGPS 0 A 97-102/100 ST ZN
Material-No. 3119208
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HRGPS 0 A 130-138/133 ST ZN mont
Material-No. 3146608
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HRGPS 0 A 121-129/124 ST BL
Material-No. 3478997
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HRGKS 1 A 100-105/106 H3 ST
Material-No. 442453
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HRGKS 1 A 111-119/120 H3 ST
Material-No. 442454
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HRGKS 1 A 106-114/115 H3 ST
Material-No. 442455
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HRGKS 1 A 115-123/124 H3 ST
Material-No. 442456
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HRGKS 1 A 124-132/133 H3 ST
Material-No. 442457
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HRGKS 1 A 133-142/142 H3 ST
Material-No. 442458
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HRGKS 2 A 160-167/169 H5 ST
Material-No. 442459
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HRGKS 2 A 176-185/187 H5 ST
Material-No. 442460
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Page