Filter elements
Filter elements

Filter elements

THE HEART OF THE FILTER!

The operating fluid passes through the filter element and is thereby reliably relieved of solid particles and other fluids. Depending on the requirements and the hydraulic filter construction, various filter materials (surface/depth filters, coarse/fine filters), filtration ratings (1 to 200 µm) and designs (return line/suction/pressure filter elements) are used.

FILTER ELEMENTS from HYDAC
Here is where the wheat is separated from the chaff

YOU profit from:

  • GREATER SYSTEM AVAILABILITY from reliable filtration
  • LONG ELEMENT SERVICE LIFE through highest dirt holding capacities
  • HIGHER OPERATIONAL DEPENDABILITY through outstanding cleanliness classes
  • REDUCED MAINTENANCE COSTS through long replacement intervals
  • LOW DISPOSAL COSTS through weight reduction
  • GREATER SAFETY through high differential pressure stability
  • SECURING OF YOUR SPARE PARTS BUSINESS through customer logo
Add to inquiry list
Welcome at HYDAC
Would you like to visit our mobile optimized website?
Yes, to the mobile website
No thanks, to the standard website