DFZ ON 30 Q B 20 D 1.0 /-L24
Material number
1260134
Product not in stock.
In stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Temperature to | 100 |
---|---|
Temperature from | -30 |
Connection size | G 1/2 |
Volume | 0,13 |
Filtration rating | 20.00 |
Sealing material | NBR (Perbunan) |
Bypass | No bypass |
Other features, filter | Lamp 24V |