-
In stock
Add to my list
Note: In the "My List" section, you can remember products, request them or create templates for recurring orders.
Technical data
pmax [bar] | 10 |
---|---|
Filter material | MM=Mobilemicron |
Filtration rating | 15 |
Type of connection | CS = cost saving (RKM) |
Connection size | 1 1/2 inch |
Clogging indicator | F=pressure switch (abs. press.) |
Bypass | 2.5 bar |
Sealing material | NBR=NBR (Perbunan) |
Changeover | 0=no changeover |
Standard | 0=none |
Other features | NR=anticavitation valve |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
RKM Return line and suction boost Filter
Spare parts list
EN
(0.85 MB)
RKM Return line and suction boost Filter
Spare parts list
EN
(0.42 MB)
RKM Return Line Suction Boost Filter. The New Generation.
Product brochure
EN
(5.25 MB)