8.320 R 10 BN4
Material number
To parent product group
1275633
Product not in stock.
Delivery time on request.
In stock
Add to my list
Note: In the "My List" section, you can remember products, request them or create templates for recurring orders.
Technical data
Filtration rating | 10 |
---|---|
Bypass | 2 bar |
Sealing material | NBR=NBR (Perbunan) |
Filter material, element | BN/HC=Betamicron low pressure |
Size | 8.320 |
Element type | Betterfit elements |
Other features, element | 0=no other features |