FMND BH/HC 160 LDE 6 D 1.2 /-L220
Material number
To the higher-level product group
1276074
Deliverable within ca. -
days
Delivery time on request
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Other features | L220=lamp voltage 230V |
---|---|
Standard | 1=in acc. w. DIN 24550 |
Changeover | D=cock plug changeover |
Sealing material | NBR=NBR (Perbunan) |
Bypass | KB=no bypass |
Clogging indicator | D=visual/electrical |
Connection size | 1 1/4 inch |
Type of connection | Thread (inches, ISO 228) |
Filtration rating | 6 |
Filter material | BH/HC=Betamicron high pressure |
pmax [bar] | 210 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

FMND Change over inline filter DIN 24550
Spare parts list
EN
(1.34 MB)

FMND Change-Over Inline Filter to DIN 24550
Product brochure
EN
(0.5 MB)