MFM ON 35 O H 20 W 4.0 /-B7

Material number
1282440
To parent product group
Upon request
-
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
Add to my list
Note: In the "My List" section, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
pmax [bar] 280
Filter material ON=Optimicron low pressure
Filtration rating 20
Type of connection Thread (inches, ISO 228)
Connection size 3/4 inch
Clogging indicator W=no indicator hole
Bypass 7 bar
Sealing material NBR=NBR (Perbunan)
Changeover 0=no changeover
Standard 0=none
Other features 0=no other features

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
MFM Inline Filter
Spare parts list EN

(0.81 MB)

MFM-OIU Inline Filter In/Outlet one Side
Spare parts list EN

(0.36 MB)

MFM Inline Filter with L-bore
Spare parts list EN

(0.36 MB)