-
In stock
Add to my list
Note: In the "My List" section, you can remember products, request them or create templates for recurring orders.
Technical data
pmax [bar] | 50 |
---|---|
Filter material | BN/HC=Betamicron low pressure |
Filtration rating | 20 |
Type of connection | Thread (inches, ISO 228) |
Connection size | 1 inch |
Clogging indicator | BF=vis. mobile |
Bypass | 3.5 bar |
Sealing material | NBR=NBR (Perbunan) |
Changeover | 0=no changeover |
Standard | 0=none |
Other features | 0=no other features |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
MFX Inline Filter
Spare parts list
EN
(0.54 MB)
MFX Inline Filter
Product brochure
EN
(0.52 MB)