-
In stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Filtration rating | 10 |
---|---|
Bypass | 6 bar |
Sealing material | NBR=NBR (Perbunan) |
Filter material, element | ON=Optimicron low pressure |
Size | 0110 |
Element type | R – return line elements |
Other features, element | SFREE=antistatic |