-
In stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
pmax [bar] | 63 |
---|---|
Filter material | BN/HC=Betamicron low pressure |
Filtration rating | 6 |
Type of connection | Thread (inches, ISO 228) |
Connection size | 1/2 inch |
Clogging indicator | D=visual/electrical |
Bypass | 7 bar |
Sealing material | NBR=NBR (Perbunan) |
Changeover | D=cock plug changeover |
Standard | 1=in acc. w. DIN 24550 |
Other features | L24=lamp voltage 24V |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
FLND Change-Over Inline Filter
Spare parts list
EN
(1.37 MB)
FLND Change-Over Inline Filter to DIN 24550
Product brochure
EN
(0.52 MB)