-
In stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
pmax [bar] | 25 |
---|---|
Filter material | W/HC=stainless steel wire mesh |
Filtration rating | 100 |
Type of connection | SAE flange |
Connection size | 65 |
Clogging indicator | D=visual/electrical |
Bypass | 3 bar |
Sealing material | NBR=NBR (Perbunan) |
Changeover | A=1-pc. ball changeover |
Standard | 0=none |
Other features | L24=lamp voltage 24V |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
RFLD Change over inline filter (cast)
Spare parts list
EN
(1.22 MB)
RFLD Change-Over Inline Filter for Fuel Filtration
Product brochure
EN
(1.04 MB)