-
In stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
pmax [bar] | 210 |
---|---|
Filter material | W/HC=stainless steel wire mesh |
Filtration rating | 25 |
Type of connection | Thread (inches, ISO 228) |
Connection size | 1 1/4 inch |
Clogging indicator | A=no CI (screw plug) |
Bypass | 7 bar |
Sealing material | NBR=NBR (Perbunan) |
Changeover | D=cock plug changeover |
Standard | 1=in acc. w. DIN 24550 |
Other features | 0=no other features |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
FMND Change over inline filter DIN 24550
Spare parts list
EN
(1.34 MB)