-
In stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
pmax [bar] | 420 |
---|---|
Filter material | ON=Optimicron low pressure |
Filtration rating | 5 |
Type of connection | Thread (inches, ISO 228) |
Connection size | 1 1/2 inch |
Clogging indicator | D=visual/electrical |
Bypass | 6 bar |
Sealing material | V=FPM (Viton) |
Changeover | 0=no changeover |
Standard | 0=none |
Other features | LED=CI with LED display |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
DF-DFF-DFFX Pressure Filter
Spare parts list
EN
(0.66 MB)