-
In stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
pmax [bar] | 25 |
---|---|
Filter material | ON=Optimicron low pressure |
Filtration rating | 5 |
Type of connection | SAE flange |
Connection size | 50 |
Clogging indicator | LZ=visual/electrical |
Bypass | 3 bar |
Sealing material | NBR=NBR (Perbunan) |
Changeover | 0=no changeover |
Standard | 0=none |
Other features | DB=CI in acc. with Mercedes-Benz |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
NF Inline Filter
Spare parts list
EN
(2 MB)
Filter Elements and Filtration Solutions for Wind Turbines
Product brochure
EN
(0.79 MB)