Reparatursatz SB330/400/600-20 NBR (50mm
Material number
To parent product group
2106240
Upon request
In stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Volume SB max. | 20 |
---|---|
Preferred models | No |
Volume SB min. | 20 |
Material Seals + Bladder | NBR |
Material Bladder | NBR |