Blase 2,5L*7/8-14UNF/VG5 ECO30/P460(komp
Material number
To parent product group
2116709
Product not in stock.
In stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Preferred models | No |
---|---|
Bladder monitoring | None |
Volume SB | 2.5 |
Material Bladder | ECO |
Material Gas valve body | Carbon steel |
Material Bladder | ECO |