Adapter FPK M28x1,5-G1/4 Mano 400 (Baugr
Material number
To parent product group
2121093
Product not in stock.
Delivery time on request.
In stock
Add to my list
Note: In the "My List" section, you can remember products, request them or create templates for recurring orders.
Technical data
Language | Name | |
---|---|---|
[ "CS" ] | PRO3552-00001 | Download 4.12 MB |
[ "DA" ] | PRO3552-00001 | Download 4.12 MB |
[ "DE" ] | PRO3552-00001 | Download 1.14 MB |
[ "DE-AT" ] | PRO3552-00001 | Download 1.14 MB |
[ "DE-CH" ] | PRO3552-00001 | Download 1.14 MB |
[ "EN" ] | PRO3552-00001 | Download 4.12 MB |
[ "EN-AE" ] | PRO3552-00001 | Download 4.12 MB |
[ "EN-CH" ] | PRO3552-00001 | Download 4.12 MB |
[ "EN-IN" ] | PRO3552-00001 | Download 4.12 MB |
[ "EN-PL" ] | PRO3552-00001 | Download 4.12 MB |
[ "EN-ZA" ] | PRO3552-00001 | Download 4.12 MB |
[ "ES" ] | PRO3552-00001 | Download 4.12 MB |
[ "ES-AR" ] | PRO3552-00001 | Download 4.12 MB |
[ "ES-MX" ] | PRO3552-00001 | Download 4.12 MB |
[ "FI" ] | PRO3552-00001 | Download 4.12 MB |
[ "FR" ] | PRO3552-00001 | Download 4.12 MB |
[ "FR-CH" ] | PRO3552-00001 | Download 4.12 MB |
[ "HU" ] | PRO3552-00001 | Download 4.12 MB |
[ "IT" ] | PRO3552-00001 | Download 4.12 MB |
[ "IT-CH" ] | PRO3552-00001 | Download 4.12 MB |
[ "JA" ] | PRO3552-00001 | Download 0.41 MB |
[ "KO" ] | PRO3552-00001 | Download 4.12 MB |
[ "NL" ] | PRO3552-00001 | Download 4.12 MB |
[ "NL-BE" ] | PRO3552-00001 | Download 4.12 MB |
[ "NO" ] | PRO3552-00001 | Download 4.12 MB |
[ "PL" ] | PRO3552-00001 | Download 4.12 MB |
[ "PT" ] | PRO3552-00001 | Download 4.12 MB |
[ "SV" ] | PRO3552-00001 | Download 4.12 MB |
[ "TR" ] | PRO3552-00001 | Download 4.12 MB |
[ "CS" ] | PRO3553-00001 | Download 1.14 MB |
[ "DA" ] | PRO3553-00001 | Download 1.14 MB |
[ "DE" ] | PRO3553-00001 | Download 0.67 MB |
[ "DE-AT" ] | PRO3553-00001 | Download 0.67 MB |
[ "DE-CH" ] | PRO3553-00001 | Download 0.67 MB |
[ "EN" ] | PRO3553-00001 | Download 1.14 MB |
[ "EN-AE" ] | PRO3553-00001 | Download 1.14 MB |
[ "EN-CH" ] | PRO3553-00001 | Download 1.14 MB |
[ "EN-IN" ] | PRO3553-00001 | Download 1.14 MB |
[ "EN-PL" ] | PRO3553-00001 | Download 1.14 MB |
[ "EN-ZA" ] | PRO3553-00001 | Download 1.14 MB |
[ "ES" ] | PRO3553-00001 | Download 1.14 MB |
[ "ES-AR" ] | PRO3553-00001 | Download 1.14 MB |
[ "ES-MX" ] | PRO3553-00001 | Download 1.14 MB |
[ "FI" ] | PRO3553-00001 | Download 1.14 MB |
[ "FR" ] | PRO3553-00001 | Download 1.18 MB |
[ "FR-CH" ] | PRO3553-00001 | Download 1.18 MB |
[ "HU" ] | PRO3553-00001 | Download 1.14 MB |
[ "IT" ] | PRO3553-00001 | Download 1.14 MB |
[ "IT-CH" ] | PRO3553-00001 | Download 1.14 MB |
[ "JA" ] | 3553 00001 | Download 0.3 MB |
[ "KO" ] | PRO3553-00001 | Download 1.14 MB |
[ "NL" ] | PRO3553-00001 | Download 1.14 MB |
[ "NL-BE" ] | PRO3553-00001 | Download 1.14 MB |
[ "NO" ] | PRO3553-00001 | Download 1.14 MB |
[ "PL" ] | PRO3553-00001 | Download 1.14 MB |
[ "PT" ] | PRO3553-00001 | Download 1.14 MB |
[ "SV" ] | PRO3553-00001 | Download 1.14 MB |
[ "TR" ] | PRO3553-00001 | Download 1.14 MB |
Preferred models | No |
---|
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media