Blase 10L*7/8-14UNF/VG5 IIR44/P460NH(kom
Material number
To parent product group
240920
Upon request
In stock
Add to my list
Note: In the "My List" section, you can remember products, request them or create templates for recurring orders.
Technical data
Preferred models | No |
---|---|
Bladder monitoring | None |
Volume SB | 10 |
Material Bladder | IIR (butyl) |
Material Gas valve body | Carbon steel |
Material Bladder | IIR (butyl) |