Blase 50L*M50x1,5/VG5 FPM80/P460(kompl
Material number
To parent product group
240927
Product not in stock.
Delivery time on request.
In stock
Add to my list
Note: In the "My List" section, you can remember products, request them or create templates for recurring orders.
Technical data
Preferred models | No |
---|---|
Bladder monitoring | None |
Volume SB | 50 |
Material Bladder | FKM |
Material Gas valve body | Carbon steel |
Material Bladder | FKM |