SCHALTH.SK SW14 1.0039 A

Material number
282976
To parent product group
Product not in stock.
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
Design of lever Cranked lever
Wrench size SW14
Material, lever Steel

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
282976 SCHALTHSK SW14 10039 A EN
Product information EN

(0.2 MB)