DFZ BH/HC 60 Q C 10 A 1.0
Material number
301252
Product not in stock.
In stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Temperature to | 100 |
---|---|
Temperature from | -30 |
Connection size | G 3/4 |
Volume | 0,2 |
Filtration rating | 10.00 |
Bypass | No bypass |