In stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Versions | *PLEASE DELETE* |
---|---|
Type code | *PLEASE DELETE* |
Seals | *PLEASE DELETE* |
Motor-pump group | *PLEASE DELETE* |
Electric motor voltage | *PLEASE DELETE* |
Filter size | *PLEASE DELETE* |
Filter material | *PLEASE DELETE* |
Filtration rating | *PLEASE DELETE* |
Clogging indicator | *PLEASE DELETE* |
Supplementary details | *PLEASE DELETE* |
Standard | EN ISO 12100:2010 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
3027942 FT5F10P6M2B03E EN
Product information
EN
(0.14 MB)