ACCUSET-SB330-50A1/112U-20Y1-330

Material number
3033494
To parent product group
Upon request
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
Back-up version No
Suppl. equipment, fluid-side No additional equipment
ATEX No
Preferred models No
Material – fluid port Carbon steel
Material Accumulator shell Carbon steel
Material Bladder NBR
Series 330
Nominal volume 50
Fluid port, flange Without flange, but thread

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
ACCUSET SB
Product brochure EN

(1.22 MB)